Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-INOX-HD-Pro Metr. - Cable glands for special applications
Bill of material
HSK-INOX-HD-Pro 1.740.1203.50
AG
Thread
M 12 x 1.5
D1
5-6.5 mm
GL
6 mm
H
19.0 mm
D
21 mm
SW
14 mm
BN
Order No.
1.740.1203.50
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices